item divider Motix
Hinge

Hinge


Show all 11 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 hinge halves, die-cast zinc, RAL9006 white aluminium
2 fixing elements, PA-GF, black
2 thread bushes M4, St, bright zinc-plated
2 spacer rings, St, stainless
2 hexagon screws, St

Properties

Article number 0.0.464.39
Line line 5
ESD ESD-safe = No
Weight m = 39 g
Load movable F2 = 100 N
Load movable F1 = 200 N
Load rigid F1 = 500 N
Load rigid F2 = 200 N
Delivery unit 1 pce.

Description

The Hinge connects profiles at any angle up to 180°. It can be used as a hinge (adjustment range ± 90°) or rigid angle element. The connection is made on the face side or with the matching t-slot nut.

Variants

Sort by

Baureihe:  5 Außenmaß:  20x20 Ausführung Gelenk:  Individuell Klemmhebel:  X Bauform:  normal
Baureihe:  5 Außenmaß:  20x20 Ausführung Gelenk:  Individuell Klemmhebel: Bauform:  normal
Baureihe:  6 Außenmaß:  30x30 Ausführung Gelenk:  Individuell Klemmhebel:  X Bauform:  normal
Baureihe:  6 Außenmaß:  30x30 Ausführung Gelenk:  Individuell Klemmhebel: Bauform:  normal
Baureihe:  8 Außenmaß:  40x40 Ausführung Gelenk:  Individuell Klemmhebel:  X Bauform:  normal
Baureihe:  8 Außenmaß:  40x40 Ausführung Gelenk:  Individuell Klemmhebel: Bauform:  normal
Baureihe:  8 Außenmaß:  80x40 Ausführung Gelenk:  Individuell Klemmhebel:  X Bauform:  normal
Baureihe:  X Außenmaß:  40x40 Ausführung Gelenk:  Individuell Klemmhebel:  X Bauform:  normal
Baureihe:  X Außenmaß:  40x40 Ausführung Gelenk:  Individuell Klemmhebel: Bauform:  normal
Baureihe:  5 Außenmaß:  20x20 Ausführung Gelenk:  Stirnseite / Nut Klemmhebel:  X Bauform:  einseitig
Baureihe:  5 Außenmaß:  20x20 Ausführung Gelenk:  Stirnseite / Stirnseite Klemmhebel:  X Bauform:  beidseitig

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23020104
eCl@ss 11.0
23360301
eCl@ss 4.0
23030704
eCl@ss 4.1
23030704
eCl@ss 5.0
23020104
eCl@ss 5.1
23020104
eCl@ss 6.0.1
23020104
eCl@ss 7.1
23020104
UNSPSC 9.0
31162403
UNSPSC 7.0
31162403
Customs tariff number
79070000