Slide strip
20 2.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.465.05 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 127 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | PE-UHMW |
Description
Variants
Sort by
Line: 5 | Delivery unit: Cut-off | Length: 20 ... 2000 | Groove type: 5 mm | Slide guide position: None | |
Line: 5 | Delivery unit: Piece | Length: 2000 | Groove type: 5 mm | Slide guide position: None | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 2000 | Groove type: 6 mm | Slide guide position: None | |
Line: 6 | Delivery unit: Piece | Length: 2000 | Groove type: 6 mm | Slide guide position: None | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 2000 | Groove type: 8 mm | Slide guide position: None | |
Line: 8 | Delivery unit: Piece | Length: 2000 | Groove type: 8 mm | Slide guide position: None | |
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 2000 | Groove type: 8 mm | Slide guide position: Left/right | |
Line: 8 | Delivery unit: Piece | Length: 2000 | Groove type: 8 mm | Slide guide position: Left/right | |
Line: 10 | Delivery unit: Cut-off | Length: 20 ... 2000 | Groove type: 10 mm | Slide guide position: None | |
Line: 10 | Delivery unit: Piece | Length: 2000 | Groove type: 10 mm | Slide guide position: None |
Downloads
CAD Data
Accessoires
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23210192
eCl@ss 7.1
23210192
eCl@ss 11.0
23360192
eCl@ss 6.0.1
23210192
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
Customs tariff number
39161000