item divider Motix
Drilling Unit, Drilling Stand

Drilling Unit, Drilling Stand

0.0.465.88

On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Notes on Use and Installation

Properties

Article number 0.0.465.88
ESD ESD-safe = No
Weight m = 3 kg
Delivery unit 1 pce.
Material St

Description

The Drilling Unit can be operated with a commercially available drilling machine with European mount (⌀ 43 mm). A machine with electronic speed control, R/L operation and 2-speed gearing is recommended.
The Drilling Unit is a profile machining jig. It is secured directly to the profile being machined and is therefore particularly easy to use on existing profile constructions.
The profile Drilling Unit can be used to drill through holes for Standard Connections, tap the profile ends for Standard Connections and produce stepped bores for Universal Connections in Profiles 5, 6 and 8.
A special adapter set is required for each Line.
In addition, the profiles can also be drilled for various other applications.
The Drilling Stand is attached with ease to the profile grooves by means of a clamp attachment with eccentric clamping lever.
The drill is advanced by means of a hand wheel.
A compression spring is fitted to facilitate the return stroke. The drilling depth can be limited by means of an adjustable depth limit stop.
To tap into the profile core bores, an Angle Bracket is secured to the Adapter Plate which is used to arrange the Drilling Unit on the profile’s end face.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21170203
eCl@ss 11.0
21170208
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
UNSPSC 9.0
27112825
UNSPSC 7.0
27112825
Customs tariff number
84661038