item divider Motix
Tube

Tube


Show all 8 variants
20 3.000
On request
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.472.22
Property natural
ESD ESD-safe = No
Moment of Inertia, torsional It = 2,84 cm4
Moment of Inertia, x-axis Ix = 1,5 cm4
Moment of Inertia, y-axis Iy = 1,5 cm4
Weight, spec. Length m = 0,34 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 0,94 cm3
Resistance Moment, y-axis Wy = 0,94 cm3

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 50 mm Material:  Aluminium (natural)
Delivery unit:  Piece Length:  6000 Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 50 mm Material:  Aluminium (natural)
Delivery unit:  Cut-off Length:  20 ... 3000 Colour:  Black Black Diameter:  ø 50 mm Material:  Plastic (PVC)
Delivery unit:  Piece Length:  3000 Colour:  Black Black Diameter:  ø 50 mm Material:  Plastic (PVC)
Delivery unit:  Cut-off Length:  20 ... 3000 Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 32 mm Material:  Aluminium (natural)
Delivery unit:  Piece Length:  3000 Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 32 mm Material:  Aluminium (natural)
Delivery unit:  Cut-off Length:  20 ... 3000 Colour:  Black Black Diameter:  ø 32 mm Material:  Plastic (PVC)
Delivery unit:  Piece Length:  3000 Colour:  Black Black Diameter:  ø 32 mm Material:  Plastic (PVC)

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
36120407
eCl@ss 11.0
35070402
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
Customs tariff number
76042100