Technical Data
Properties
Article number | 0.0.472.23 |
---|---|
Property | black |
ESD | ESD-safe = No |
Moment of Inertia, torsional | It = 4,16 cm4 |
Moment of Inertia, x-axis | Ix = 2,13 cm4 |
Moment of Inertia, y-axis | Iy = 2,13 cm4 |
Weight, spec. Length | m = 0,27 kg/m |
Delivery unit | 1 pce., length 3000 mm |
Material | PVC |
Resistance Moment, x-axis | Wx = 1,33 cm3 |
Resistance Moment, y-axis | Wy = 1,33 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Colour: Aluminium, natural | Diameter: ø 50 mm | Material: Aluminium (natural) | |
Delivery unit: Piece | Length: 6000 | Colour: Aluminium, natural | Diameter: ø 50 mm | Material: Aluminium (natural) | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Colour: Black | Diameter: ø 50 mm | Material: Plastic (PVC) | |
Delivery unit: Piece | Length: 3000 | Colour: Black | Diameter: ø 50 mm | Material: Plastic (PVC) | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Colour: Aluminium, natural | Diameter: ø 32 mm | Material: Aluminium (natural) | |
Delivery unit: Piece | Length: 3000 | Colour: Aluminium, natural | Diameter: ø 32 mm | Material: Aluminium (natural) | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Colour: Black | Diameter: ø 32 mm | Material: Plastic (PVC) | |
Delivery unit: Piece | Length: 3000 | Colour: Black | Diameter: ø 32 mm | Material: Plastic (PVC) |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120490
UNSPSC 7.0
24101709
Customs tariff number
39172310