item divider Motix
Tube

Tube


Show all 8 variants
20 3.000
On request
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Temperature range 0 - 60°C

Properties

Article number 0.0.472.25
Property black
ESD ESD-safe = No
Moment of Inertia, torsional It = 4,16 cm4
Moment of Inertia, x-axis Ix = 2,13 cm4
Moment of Inertia, y-axis Iy = 2,13 cm4
Weight, spec. Length m = 0,27 kg/m
Delivery unit cut-off max. 3000 mm
Material PVC
Resistance Moment, x-axis Wx = 1,33 cm3
Resistance Moment, y-axis Wy = 1,33 cm3

Description

Multifunctional Conveyor Roller ideal for interlinking manual working stations where slim diameter rollers are an advantage. The ball bearing Conveyor Rollers TR32 are simply pushed on and engage in the Bearing Blocks which are screw fitted in the groove of Profiles 8. The distance between the rollers can be selected as a function of the load. A Conveyor Roller TR32 of any required length can be customized using a Bearing Set and a Tube D32. (Please note load specifications in the table below).

Variants

Sort by

Unité de livraison:  découpe Longueur:  20 ... 6000 Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 50 mm Matériau:  Aluminium (naturel)
Unité de livraison:  pièce Longueur:  6000 Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 50 mm Matériau:  Aluminium (naturel)
Unité de livraison:  découpe Longueur:  20 ... 3000 Couleur:  noir noir Diamètre:  ø 50 mm Matériau:  Plastique (PVC)
Unité de livraison:  pièce Longueur:  3000 Couleur:  noir noir Diamètre:  ø 50 mm Matériau:  Plastique (PVC)
Unité de livraison:  découpe Longueur:  20 ... 3000 Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 32 mm Matériau:  Aluminium (naturel)
Unité de livraison:  pièce Longueur:  3000 Couleur:  aluminium naturel aluminium naturel Diamètre:  ø 32 mm Matériau:  Aluminium (naturel)
Unité de livraison:  découpe Longueur:  20 ... 3000 Couleur:  noir noir Diamètre:  ø 32 mm Matériau:  Plastique (PVC)
Unité de livraison:  pièce Longueur:  3000 Couleur:  noir noir Diamètre:  ø 32 mm Matériau:  Plastique (PVC)

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 6.0.1
36120407
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
eCl@ss 11.0
35030190
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
Customs tariff number
39172310