item divider Motix
Sliding-Door Guide Profile 8 40x20

Sliding-Door Guide Profile 8 40x20


Show all 6 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.473.74
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 3,43 cm2
Weight, spec. Length m = 0,93 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized

Description

The Sliding-Door Guide Profile is retrofitted into a profile frame.
Frameless, inherently stable panel elements made of plastic (thickness 8 mm) can be used as sliding doors. The weight of the panel element, its inherent stability and the friction on the aluminium profile must all be taken into account in such cases.

Variants

Sort by

Jednostka dostawcza:  Przycięcie Długość:  20 ... 6000 Orientacja:  dół
Jednostka dostawcza:  Sztuka Długość:  3000 Orientacja:  dół
Jednostka dostawcza:  Sztuka Długość:  6000 Orientacja:  dół
Jednostka dostawcza:  Przycięcie Długość:  20 ... 6000 Orientacja:  góra
Jednostka dostawcza:  Sztuka Długość:  3000 Orientacja:  góra
Jednostka dostawcza:  Sztuka Długość:  6000 Orientacja:  góra

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23360190
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
Customs tariff number
76042100