item divider Motix
Lip Seal Assembly Tool

Lip Seal Assembly Tool


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Roller, PA
Bolt, St
Button-Head Screw ISO 7380-M5x10
Handle, PA

Properties

Article number 0.0.484.40
Line line 5
ESD ESD-safe = No
Weight m = 85 g
Delivery unit 1 pce.

Description

The Assembly Tool facilitates the process of pressing the Lip Seal into the profile groove in the right orientation.

Variants

Sort by

Line:  5
Line:  8

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21019190
UNSPSC 7.0
27112505
eCl@ss 4.0
21043074
eCl@ss 4.1
21043074
eCl@ss 5.0
21043090
eCl@ss 5.1
21043090
UNSPSC 9.0
27112505
eCl@ss 6.0.1
21019090
eCl@ss 7.1
21019190
eCl@ss 11.0
21045190
Customs tariff number
73269098