item divider Motix
Adjustable Stand Foot Side Brace 8

Adjustable Stand Foot Side Brace 8

0.0.486.18

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Adjustable Stand Foot Side Brace, Al, anodized, natural
2 T-Slot Nuts 8 St M8, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M8x20, St, bright zinc-plated
2 Hexagon Nuts DIN 934-M8, St, bright zinc-plated
4 Washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Button-Head Screw ISO 7380-M8x45, St, bright zinc-plated

Properties

Article number 0.0.486.18
Line line 8
ESD ESD-safe = No
Weight m = 655 g
Delivery unit 1 set

Description

Adjustable Stand Foot Side Brace 8 is used to provide lateral support to an enclosure erected using Adjustable Stand Foot 8. It is inserted into Adjustable Stand Foot 8 and is also screwed to the Stand Profile.
The inclination is set in the same way as the Adjustable Stand Foot, using a set screw. Used in conjunction with Adjustable Stand Foot 8, the Stand Profile can then be aligned in all planes.
Adjustable Stand Foot 8 can be used to subsequently align every Stand Profile.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
UNSPSC 9.0
31162307
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
UNSPSC 7.0
31162307
eCl@ss 7.1
27400704
Customs tariff number
76169990