Technical Data
Properties
Article number | 0.0.491.43 |
---|---|
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Weight | m = 0,6 g |
Delivery unit | 1 pce. |
Material | St |
Variants
Sort by
Contour: Cercle | Diamètre: ø 9 mm | largeur: - | |
Contour: Carré | Diamètre: - | largeur: 13,9 mm | |
Contour: Carré | Diamètre: - | largeur: 10,5 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23090101
eCl@ss 11.0
23090102
eCl@ss 4.0
23090101
eCl@ss 5.0
23090101
eCl@ss 5.1
23090101
eCl@ss 4.1
23090101
eCl@ss 7.1
23090101
eCl@ss 6.0.1
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
Customs tariff number
73182200