item divider Motix
Cap for drilled holes

Cap for drilled holes


Show all 13 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.493.88
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight/100 m = 30 g/100
Delivery unit 1 pce.
Material PA

Description

Cap 8 D7-D40 can be used to seal the 7 mm dia. through hole for the Standard Fastener 8 tool in Profiles 8 D40 with closed grooves. The grey colour is matched to the surface of the natural anodized profiles.

When using the Cap, the hole does not need to be deburred and cleaning the profile surfaces is easier.

Variants

Sort by

Line:  5 Diameter:  ø 8 mm Design:  Flat Colour:  Black Black Thickness:  2
Line:  5 Diameter:  ø 8 mm Design:  Flat Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  2
Line:  6 Diameter:  ø 10 mm Design:  Flat Colour:  Black Black Thickness:  2
Line:  6 Diameter:  ø 10 mm Design:  Flat Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  2
Line:  6 Diameter:  ø 10 mm Design:  Angled Colour:  Black Black Thickness:  1.5
Line:  6 Diameter:  ø 10 mm Design:  Angled Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  1.5
Line:  6 Diameter:  ø 15 mm Design:  Flat Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  2
Line:  8 Diameter:  ø 13 mm Design:  Flat Colour:  Black Black Thickness:  2
Line:  8 Diameter:  ø 13 mm Design:  Flat Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  2
Line:  8 Diameter:  ø 13 mm Design:  Angled Colour:  Black Black Thickness:  2
Line:  8 Diameter:  ø 13 mm Design:  Angled Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  2
Line:  8 Diameter:  ø 13 mm Design:  Rounded Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  2
Line:  8 Diameter:  ø 20 mm Design:  Flat Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey) Thickness:  2

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090