item divider Motix
Panel-clamping strip plastic strip

Panel-clamping strip plastic strip


Show all 16 variants
20 3.000
On request
* Mandatory information

Technical Data

Properties

Article number 0.0.495.04
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight, spec. Length m = 161 g/m
Delivery unit cut-off max. 3000 mm
Material PP/TPE
cleanroom suitability Yes

Description

Panel-Clamping Strips 8 are ideal for retrofitting panel elements (preferably made of Acrylic Glass, PET-G or Polycarbonate) into a closed profile frame. Apart from straight saw cuts, no further machining of the panel element or Panel-Clamping Strips is required if the profile frame is connected with Central-Fastening Sets 8.

Assembly Instructions

When an Automatic-Fastening Set is installed at the end of a profile, Panel-Clamping Strip 8 Al and Panel-Clamping Strip 8 made of plastic both need to have 40 mm trimmed from them so they can be fitted into the Line 8 groove.

Variants

Sort by

Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  6 mm Panel thickness range:  2-4 mm
Line:  6 Delivery unit:  Piece Length:  3000 Groove type:  6 mm Panel thickness range:  2-4 mm
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  6 mm Panel thickness range:  4-6 mm
Line:  6 Delivery unit:  Piece Length:  3000 Groove type:  6 mm Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Panel thickness range:  2-4 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Panel thickness range:  2-4 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Cut-off Length:  2000 Groove type:  8 mm Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Piece Length:  2000 Groove type:  8 mm Panel thickness range:  4-6 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Panel thickness range:  6-8 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Panel thickness range:  6-8 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Panel thickness range:  8-10 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Panel thickness range:  8-10 mm
Line:  10 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  10 mm Panel thickness range:  4-6 mm
Line:  10 Delivery unit:  Piece Length:  3000 Groove type:  10 mm Panel thickness range:  4-6 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360492
eCl@ss 7.1
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
Customs tariff number
39169090