Double-Lip Seal
20 20.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.495.06 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight, spec. Length | m = 50 g/m |
Delivery unit | cut-off max. 20 m |
Material | TPE |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 20000 | Farbe: schwarz | |
Liefereinheit: Rolle | Länge: 20000 | Farbe: schwarz | |
Liefereinheit: Zuschnitt | Länge: 20 ... 20000 | Farbe: grau | |
Liefereinheit: Rolle | Länge: 20000 | Farbe: grau |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360492
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
Customs tariff number
40082900
Double-Lip Seal
20 20.000
On request
* Mandatory information