item divider Motix
Double-Lip Seal

Double-Lip Seal


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

a = 4.0 - 6.0 mm

Properties

Article number 0.0.495.08
Line line 8
Property black
ESD ESD-safe = No
Weight, spec. Length m = 50 g/m
Delivery unit 1 roll, length 20 m
Material TPE

Description

Double-Lip Seal 8 is used for fitting panel elements directly into grooves of Profiles 8. It provides a sealing function and prevents direct contact with the aluminium profile. Double-Lip Seal 8 completely encloses panel elements of thickness 4 to 6 mm in the profile groove.
Double-Lip Seal 8 4-6mm is ideal for all types of panel elements ― including those made of plastic or safety glass.

Variants

Sort by

Unité de livraison:  découpe Longueur:  20 ... 20000 Couleur:  noir noir
Unité de livraison:  rouleau Longueur:  20000 Couleur:  noir noir
Unité de livraison:  découpe Longueur:  20 ... 20000 Couleur:  gris gris
Unité de livraison:  rouleau Longueur:  20000 Couleur:  gris gris

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360492
UNSPSC 9.0
30102315
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 7.1
35030190
UNSPSC 7.0
30102315
Customs tariff number
40082900