item divider Motix
Rubber Inserts

Rubber Inserts


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Hardness 70 Sh A, oil/water-resistant

Properties

Article number 0.0.606.51
Line line X
Property black
ESD ESD-safe = No
Weight m = 18 g
Hardness 70 Sh A
Delivery unit 1 pce.
Material NBR

Description

Rubber Inserts can be used to immobilize items and protect the floor from damage. They can be retrofitted to the adjustable feet.

Variants

Sort by

Diameter:  ø 30 mm Shape:  Conical Edge length X:  0 Edge length Y:  0 Height/depth Z:  2
Diameter:  ø 40 mm Shape:  Conical Edge length X:  0 Edge length Y:  0 Height/depth Z:  2
Diameter:  ø 60 mm Shape:  Conical Edge length X:  0 Edge length Y:  0 Height/depth Z:  2.2
Diameter:  ø 80 mm Shape:  Conical Edge length X:  0 Edge length Y:  0 Height/depth Z:  3
Diameter:  ø 80 mm Shape:  Cylindrical Edge length X:  - Edge length Y:  - Height/depth Z:  10
Diameter:  - Shape:  Rectangular Edge length X:  80 Edge length Y:  40 Height/depth Z:  3

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23189090
eCl@ss 5.1
23180101
eCl@ss 4.0
23180101
eCl@ss 4.1
23180101
eCl@ss 5.0
23180101
eCl@ss 6.0.1
23189190
eCl@ss 7.1
23189090
eCl@ss 11.0
23189090
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
Customs tariff number
40169997