item divider Motix
Levelling Knuckle Foot

Levelling Knuckle Foot


Show all 37 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Spindle, St, bright zinc-plated
Base Plate, die-cast zinc, black
Hexagon Nut DIN 934 M12-I8I, St, bright zinc-plated

Properties

Article number 0.0.608.93
Line line 10
Line line 12
Line line 5
Line line 6
Line line 8
ESD ESD-safe = No
Weight m = 280 g
Force max Fmax. = 5.000 N
Delivery unit 1 pce.

Description

Adjustable Foot 80x40, M12x120 can be adjusted infinitely in height and is fitted with a slewable foot plate in the modular dimension of Line 8. It is therefore particularly suitable for constructions made of Profiles 8 that are installed flush to a wall or other facility.

Variants

Sort by

Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 20 mm Thread:  M5
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 20 mm Thread:  M5
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 30 mm Thread:  M6
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 30 mm Thread:  M6
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 30 mm Thread:  M6
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M8
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 40 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M10
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 40 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 47 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 60 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 60 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M10
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M12
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Stainless steel Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 80 mm Thread:  M16
Line:  - Material:  Steel (bright zinc-plated) Colour:  Black Black Diameter:  - Thread:  M12
Line:  X Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M8
Line:  X Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M8
Line:  X Material:  Steel (bright zinc-plated) Colour:  Grey Grey Diameter:  ø 40 mm Thread:  M10
Line:  X Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Diameter:  ø 80 mm Thread:  M16

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.0
22041433
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
83024200