Fastening set for Angle Bracket
On request
Technical Data
Scope of Delivery
Profile Bar 12 St M12-60, bright zinc-plated
4 Button-Head Screws ISO 7380-M12x30, St, bright zinc-plated
4 washers DIN 1441-13.0, St, bright zinc-plated
Properties
Article number | 0.0.609.16 |
---|---|
Line | line 12 |
ESD | ESD-safe = No |
Weight | m = 400 g |
Delivery unit | 1 set |
Torque | M = 80 Nm |
Description
Variants
Sort by
Line: 8 | Material: Stainless steel | Thread length: 21 | Thread: M12 | Groove type: 8 mm | |
Line: 6 | Material: Steel (bright zinc-plated) | Thread length: 16 | Thread: M6 | Groove type: 6 mm | |
Line: 8 | Material: Steel (bright zinc-plated) | Thread length: 20 | Thread: M8 | Groove type: 8 mm | |
Line: 10 | Material: Steel (bright zinc-plated) | Thread length: 25 | Thread: M10 | Groove type: 10 mm | |
Line: 12 | Material: Steel (bright zinc-plated) | Thread length: 30 | Thread: M12 | Groove type: 12 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
eCl@ss 5.0
23250311
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
73269098
Fastening set for Angle Bracket
On request