item divider Motix
Profile X 8 40x40

Profile X 8 40x40


Show all 12 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.611.96
Line line X
Line line 8
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 6,82 cm2
Moment of Inertia, torsional It = 6,14 cm4
Moment of Inertia, x-axis Ix = 9,75 cm4
Moment of Inertia, y-axis Iy = 10,03 cm4
Weight, spec. Length m = 1,84 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Permissible groove extraction force F = 2500 N
Resistance Moment, x-axis Wx = 4,82 cm3
Resistance Moment, y-axis Wy = 5,01 cm3

Description

Profile X 8 40x40 3NO light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line X 8.
This weight-reduced aluminium profile in the light design variant from item features three closed Line 8 profile grooves and one open groove. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
All Line 8 profiles are mutually compatible, even if they exhibit special characteristics and properties. Profiles 8 feature rounded edges (R4). Profiles X 8 feature a minimal edge radius (R1) that ensures smooth transitions can be achieved between aluminium profiles. Profiles 8 XMS are based on the contour of Profiles X 8. They feature special grooves designed to accommodate lip seals and usually have an integrated cable conduit.
Line 8 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used. The NO design variant indicates that the closed grooves are particularly easy to open up thanks to two notches on the underside of the outer surface.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.

Assembly Instructions

Opening the covered profile grooves:
It is advisable to mark the start and end of the opening with a 9.2 mm diameter drilled hole.
The groove cover can then simply be removed by levering it out with a screwdriver.
It is advisable to deburr the edges of the groove opening.
The opening allows T-Slot Nuts and other fastening elements to be inserted in the profile groove.
T-Slot Opener 8NO is used to remove the groove cover over any length beginning from the end face of the profile or any other opening of sufficient size. If the opening does not extend to the end of the profile, the end of the opening must be defined with a hole of ⌀ 9.2 mm.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  Open Open Function integration:  None
Delivery unit:  Piece Length:  6000 Grooves:  Open Open Function integration:  None
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  1 side closed 1 side closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  1 side closed 1 side closed Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  2 sides closed (90°) 2 sides closed (90°) Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  2 sides closed (180°) 2 sides closed (180°) Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  3 sides closed 3 sides closed Function integration:  Simple groove opening (NO)
Delivery unit:  Cut-off Length:  20 ... 6000 Grooves:  All closed All closed Function integration:  Simple groove opening (NO)
Delivery unit:  Piece Length:  6000 Grooves:  All closed All closed Function integration:  Simple groove opening (NO)

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76042100