item divider Motix
T-Slot Opener

T-Slot Opener


Show all 2 variants

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

St, galvanized
Handle, PVC

Properties

Article number 0.0.612.88
Line line 8
ESD ESD-safe = No
Weight m = 580 g
Delivery unit 1 pce.

Description

T-Slot Opener 8NO is used to remove the groove cover over any length beginning from the end face of the profile or any other opening of sufficient size. If the opening does not extend to the end of the profile, the end of the opening must be defined with a hole of ⌀ 9.2 mm.

Variants

Sort by

Design:  Universal
Design:  Standard-Fastening Set

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21040803
eCl@ss 6.0.1
21040802
eCl@ss 4.0
21040803
eCl@ss 4.1
21040803
eCl@ss 5.0
21040802
eCl@ss 5.1
21040802
eCl@ss 7.1
21040803
UNSPSC 7.0
27112505
UNSPSC 9.0
27112505
eCl@ss 11.0
21045190
Customs tariff number
82055980