Technical Data
Properties
Article number | 0.0.620.94 |
---|---|
Line | Work Bench System |
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 15,13 cm2 |
Moment of Inertia, torsional | It = 22,7 cm4 |
Moment of Inertia, x-axis | Ix = 7,83 cm4 |
Moment of Inertia, y-axis | Iy = 1.420,95 cm4 |
Weight, spec. Length | m = 4,1 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 4,69 cm3 |
Resistance Moment, y-axis | Wy = 84,04 cm3 |
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Shelf depth: 200 | Edge length X: 200 | Edge length Y: 14 | |
Delivery unit: Piece | Length: 6000 | Shelf depth: 200 | Edge length X: 200 | Edge length Y: 14 | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Shelf depth: 320 | Edge length X: 320 | Edge length Y: 18 | |
Delivery unit: Piece | Length: 6000 | Shelf depth: 320 | Edge length X: 320 | Edge length Y: 18 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
21100292