item divider Motix
Retaining Cord

Retaining Cord


Show all 4 variants
On request

Technical Data

Properties

Article number 0.0.621.77
Line Work Bench System
Line line 8
Property grey
ESD ESD-safe = No
Weight, spec. Length m = 10 g/m
Delivery unit 1 roll, length 20 m
Material NBR

Description

Variants

Sort by

Delivery unit:  Cut-off Length:  10 ... 10000 Diameter:  ø 3 mm Colour:  clear clear
Delivery unit:  Roll Length:  10000 Diameter:  ø 3 mm Colour:  clear clear
Delivery unit:  Cut-off Length:  10 ... 20000 Diameter:  ø 6 mm Colour:  Grey Grey
Delivery unit:  Roll Length:  20000 Diameter:  ø 6 mm Colour:  Grey Grey

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
30102316
UNSPSC 7.0
30102316
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
40082900