Technical Data
Scope of Delivery
Fully machined with 20 threads M6
incl. grub screws DIN 913-M6x14, St, bright zinc-plated
Properties
Article number | 0.0.625.30 |
---|---|
Line | line 10 |
Property | natural |
ESD | ESD-safe = Yes |
Weight | m = 1.000 g |
Delivery unit | 1 pce., length 2000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Line: 8 | Delivery unit: Cut-off | Length: 20 ... 2000 | Panel thickness range: 10 mm / 27 mm | 19" Technik: X | |
Line: 8 | Delivery unit: Piece | Length: 2000 | Panel thickness range: 10 mm / 27 mm | 19" Technik: X | |
Line: 8 | Delivery unit: Piece | Length: 2048 | Panel thickness range: 10 mm / 27 mm | 19" Technik: ✓ | |
Line: 8 | Delivery unit: Piece | Length: 2000 | Panel thickness range: 10 mm / 27 mm | 19" Technik: X | |
Line: 8 | Delivery unit: Piece | Length: 2000 | Panel thickness range: 16 mm / 21 mm | 19" Technik: X | |
Line: 8 | Delivery unit: Piece | Length: 2000 | Panel thickness range: 16 mm / 21 mm | 19" Technik: X | |
Line: 10 | Delivery unit: Piece | Length: 2000 | Panel thickness range: 10 mm / 36 mm | 19" Technik: X |
Downloads
CAD Data
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042990