item divider Motix
LED Illuminated Magnifier

LED Illuminated Magnifier

0.0.631.71


This product is no longer available.

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Tischklemme 0-65 mm
Flexrohr 400 mm
Sensor-Einschalter mit Dimmer
Anschlussspannung: 100-240 V AC
Schutzklasse II
Anschlussleitung schwarz, L = 2,3 m
mit Steckertransformator
Leuchtstärke (150mm): Emax. ≈ 6200 Lux, Eø ≈ 2300 Lux
Linse ⌀ 72 mm, 5,3 Dioptrien
Farbwiedergabeindex: Ra ≈ 80
Farbtemperatur:  T ≈ 4000°K (Neutralweiß)
Schutzhülle

Properties

Article number 0.0.631.71
Line Work Bench System
Weight m = 1,5 kg
Delivery unit 1 pce.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
94052190