item divider Motix
Cable Duct E assembly set

Cable Duct E assembly set

0.0.636.67

On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Caps 160x80 KW, St, white aluminium
2 Cable Entry Protectors 160 with Sealing Brush, PA
Fastening materials

Properties

Article number 0.0.636.67
Line Work Bench System
ESD ESD-safe = No
Weight m = 621 g
Delivery unit 1 set

Description

Just as deep but not as tall: Conduit Profile U 160x80 SE and Cable Duct E 160x80 assembly set can be used to construct generous cable ducts that are flatter than those using Conduit Profile U 160x160 SE.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
UNSPSC 7.0
30101806
UNSPSC 9.0
30101806
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
Customs tariff number
83024200