item divider Motix
Tube D30x1.5 CFRP, anthracite

Tube D30x1.5 CFRP, anthracite

0.0.644.75

20 6.000
* Mandatory information

This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.644.75
Line Line D30
Property anthracite
ESD ESD-safe = No
Cross-sectional area A = 1,34 cm2
Moment of Inertia, torsional It = 2,73 cm4
Moment of Inertia, x-axis Ix = 1,37 cm4
Moment of Inertia, y-axis Iy = 1,37 cm4
Weight, spec. Length m = 0,24 kg/m
Delivery unit cut-off max. 6000 mm
Material CFRP
Resistance Moment, x-axis Wx = 0,91 cm3
Resistance Moment, y-axis Wy = 0,91 cm3

Description

Minimum weight, maximum strength: Extremely torsion-resistant Tube D30x1.5 CFRP supports weight-optimised applications.
The high-strength carbon tube weighs around 40 percent less than a Tube D30 made of aluminium – which is already light to start with. Its low dead weight makes it ideal for building dynamic Karakuri/LCA assemblies. Structures mounted on handling devices and robots also benefit from the combination of low mass moment of inertia and high torsion resistance.
The carbon tube is fastened using Fastener D30 (0.0.623.56) and Tube Adapter D30 (0.0.630.61). It is not suitable for use with fasteners with internal clamping technology or Threaded Inserts.
Note: Health and safety guidelines for the machining of CFRP materials (e.g. DGUV regulations in Germany) must be taken into account when carrying out machining work. For perfect results, item recommends ordering tubes that have already been cut to size.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
39172900