item divider Motix
Butt Fastener D30

Butt Fastener D30


Show all 9 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Preassembled
2 butt fastener halves, die-cast aluminium, natural
Hexagon Socket Head Cap Screw similar to DIN 912-M6x29.4, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated

Properties

Article number 0.0.646.94
Line Line D30
ESD ESD-safe = Yes
Weight m = 128,8 g
Delivery unit 1 pce.
Torque M = 10 Nm

Description

D30 gets even curvier. Butt Fasteners D30-30°, D30-60° and D30-90° even out otherwise prominent right angles to produce smooth transitions. For example, Butt Fastener D30-90° stops trolleys getting tangled up in the strip curtains often found in factory halls. The rounded edges ensure that the plastic strips simply slide off to the side.
Butt Fasteners D30-30°and D30-60° are ideal for building FIFO racks with ergonomic goods removal points.

Variants

Sort by

Connection type:  Angular position Mounting type:  Outside Angular position:  30° Internal radius:  - 2nd type:  -
Connection type:  Angular position Mounting type:  Outside Angular position:  45° Internal radius:  - 2nd type:  -
Connection type:  Angular position Mounting type:  Outside Angular position:  60° Internal radius:  - 2nd type:  -
Connection type:  Angular position Mounting type:  Outside Angular position:  90° Internal radius:  Internal radius of 25 2nd type:  -
Connection type:  Angular position Mounting type:  Outside Angular position:  90° Internal radius:  Internal radius of 50 2nd type:  -
Connection type:  Angular position Mounting type:  Inside Angular position:  90° Internal radius:  Internal radius of 25 2nd type:  Double
Connection type:  Angular position Mounting type:  Thread Angular position:  90° Internal radius:  Internal radius of 25 2nd type:  Double
Connection type:  Butting Mounting type:  Outside Angular position: Internal radius:  - 2nd type:  -
Connection type:  Butting Mounting type:  Outside Angular position:  -90° to +90° / 0° to +360° Internal radius:  - 2nd type:  -

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
Customs tariff number
83024900