item divider Motix
Roller Conveyor Fastening Brackets

Roller Conveyor Fastening Brackets


Show all 21 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

End Cap, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated

Properties

Article number 0.0.647.08
Line Line D30
ESD ESD-safe = Yes
Weight m = 65 g
Delivery unit 1 set

Description

Safety first! The sharp edges on the exposed ends of a Roller Conveyor St D30 don’t need to be machined to prevent cuts and other damage and injuries. Simply slot on the robust End Cap and secure it in place with the enclosed self-tapping screws – that’s all it takes to create permanent edge protection for the roller conveyor.

Variants

Sort by

Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H27 Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Endabdeckung Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Endabdeckung mit Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  St D30 Kontur:  Quadratisch Quadratisch Nuttyp:  8 mm
Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Quadratisch Quadratisch Nuttyp:  8 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  St 60x24 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  U-Form Ausführung:  H43 Rollenbahn:  St 60x24 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  normal Ausführung:  H43 Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 80x40 Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  H43 Rollenbahn:  Al 6 80x40 Kontur:  Kreis Kreis Nuttyp:  6 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098