Friction Joint 8
On request
Technical Data
Scope of Delivery
3 Friction Joints
4 mounting plates, Al, natural
4 Button-Head Screws M8x22, St, bright zinc-plated
Notes on Use and Installation
Properties
Article number | 0.0.651.16 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = Yes |
Weight | m = 1.005 g |
Delivery unit | 1 pce. |
Torque | M = 200 Nm |
Description
Variants
Sort by
Load-carrying capacity: 45 Nm | Edge length X: 40 | |
Load-carrying capacity: 60 Nm | Edge length X: 40 | |
Load-carrying capacity: 200 Nm | Edge length X: 80 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
Customs tariff number
84879090
Friction Joint 8
On request