item divider Motix
Slide Stop 8

Slide Stop 8

0.0.651.37

On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Hammerhead Nuts 8 M6, St, bright zinc-plated
2 grub screws DIN 916-M6x12, St, bright zinc-plated
2 Impact Buffers, NBR

Properties

Article number 0.0.651.37
Line Work Bench System
ESD ESD-safe = No
Weight m = 14 g
Delivery unit 1 set

Description

The slide stop with soft anti-vibration insert helps to contain the movement of the Runner gently but securely.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 11.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
39161000