Roller Conveyor Fastening Brackets
On request
Technical Data
Scope of Delivery
Fastening Bracket, St, bright zinc-plated
6 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Properties
Article number | 0.0.652.46 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 173 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Model: Normal | Design: Without stop | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: Normal | Design: H27 | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: Normal | Design: H43 | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: Normal | Design: Forward Stop H43 | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: U shape | Design: Without stop | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: I shape | Design: Without stop | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: Normal | Design: End cap | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: Normal | Design: End Cap with Stop | Roller Conveyor: St D30 | Shape: Circular | Groove type: - | |
Model: Normal | Design: Forward Stop H43 | Roller Conveyor: St D30 | Shape: Square | Groove type: 8 mm | |
Model: Normal | Design: Without stop | Roller Conveyor: St D30 | Shape: Square | Groove type: 8 mm | |
Model: U shape | Design: Without stop | Roller Conveyor: St 60x24 | Shape: Circular | Groove type: - | |
Model: U shape | Design: H43 | Roller Conveyor: St 60x24 | Shape: Circular | Groove type: - | |
Model: Normal | Design: Without stop | Roller Conveyor: Al 6 40x40 E | Shape: Circular | Groove type: 6 mm | |
Model: Normal | Design: H43 | Roller Conveyor: Al 6 40x40 E | Shape: Circular | Groove type: 6 mm | |
Model: U shape | Design: Without stop | Roller Conveyor: Al 6 40x40 E | Shape: Circular | Groove type: 6 mm | |
Model: I shape | Design: Without stop | Roller Conveyor: Al 6 40x40 E | Shape: Circular | Groove type: 6 mm | |
Model: Normal | Design: Forward Stop H43 | Roller Conveyor: Al 6 40x40 E | Shape: Circular | Groove type: 6 mm | |
Model: U shape | Design: Without stop | Roller Conveyor: Al 6 40x40 E | Shape: Circular | Groove type: 6 mm | |
Model: I shape | Design: Without stop | Roller Conveyor: Al 6 40x40 E | Shape: Circular | Groove type: 6 mm | |
Model: U shape | Design: Without stop | Roller Conveyor: Al 6 80x40 | Shape: Circular | Groove type: 6 mm | |
Model: U shape | Design: H43 | Roller Conveyor: Al 6 80x40 | Shape: Circular | Groove type: 6 mm |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 6.0.1
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098
Roller Conveyor Fastening Brackets
On request