item divider Motix
Foot Clamps

Foot Clamps


Show all 6 variants
On request
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.660.83
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 222 g
Delivery unit 1 pce.
Material Die-cast zinc

Description

The permissible load for the Foot Clamps at the fastening point is Fperm. = 5,000 N.
No tipping, no slipping! item Foot Clamps anchor racks, factory equipment and machines securely to the floor. The fixings can be retrofitted and removed without requiring any modifications to the profile construction.
Foot Clamps encompass metal item Adjustable Feet (in diameters D60 and D80) and can be screwed into the floor surface using the relevant item Floor-Fastening Set. They can be aligned to suit requirements. The height adjustment function of the Adjustable Feet is not affected.
Foot Clamp D60 and Foot Clamp D80 are available in white aluminium (similar to RAL 9006) and black (0.0.439.37, 0.0.265.30).

Variants

Sort by

Line:  None Diameter:  ø 40 mm Diameter:  40 Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural
Line:  None Diameter:  ø 60 mm Diameter:  60 Material:  Die-cast zinc Colour:  Black Black
Line:  None Diameter:  ø 60 mm Diameter:  60 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural
Line:  None Diameter:  ø 80 mm Diameter:  80 Material:  Die-cast zinc Colour:  Black Black
Line:  None Diameter:  ø 80 mm Diameter:  80 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural
Line:  X Diameter:  ø 80 mm Diameter:  80 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23259219
eCl@ss 7.1
23259219
eCl@ss 4.1
22041433
eCl@ss 5.1
23250312
eCl@ss 4.0
22041433
eCl@ss 5.0
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 11.0
23360292
eCl@ss 6.0.1
23369290
Customs tariff number
79070000