item divider Motix
Hinge Leaf Profile

Hinge Leaf Profile


Show all 20 variants
20 3.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.662.40
Line line 8
Property natural
ESD ESD-safe = No
Weight, spec. Length m = 0,54 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

Better doors thanks to greater freedom for Clamp Profile 8 32x18!
Clamp Profile (0.0.373.67) is ideal for building stable, lightweight doors, guards, enclosures and sliding doors. Its particularly slim frame holds panel elements securely in place using Clamping Springs.
Hinge Leaf Profile V 8 z 18 is used to build solid doors. It connects a frame made of Line 8 profiles to a structure built using Line 8 profiles. This Hinge can be ordered in a customised length so that it can distribute forces and minimise jamming hazards. When using suitable bolts, continuous hinge strips can be built that cover over the door gap. Hinge Leaf Profile V 8 z light can also be used to construct simple doors.
Custom-made Hinges 8 Al for Clamp Profile 8 32x18 and Hinge Leaf Profile V 8 are held together using Pin Set D6.
The Hinge Leaf Profiles must be provided with a countersink for screw fastening. The correct position of the hole is marked by a guide notch on the back of the hinge.

Variants

Sort by

Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Outside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Outside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Outside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Outside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside
Line:  10 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  10 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
Customs tariff number
76042100