item divider Motix
Connector G1/2 for Hose 9mm

Connector G1/2 for Hose 9mm


Show all 2 variants

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Threaded Nozzle G1/2, CuZn, nickel-plated
Flat gasket DIN 7603-A 21x26, Al

Properties

Article number 0.0.663.86
Line line 8
ESD ESD-safe = No
Weight m = 58 g
Delivery unit 1 set

Description

The Threaded Nozzle creates a tight connection between a central compressed-air line and the integrated compressed air duct of the item installation profiles. In order to make this connection, it is necessary to tap a G 1/2" hole in the installation profiles.

Variants

Sort by

Connection:  Straight
Connection:  90°

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27290290
eCl@ss 11.0
23170692
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
UNSPSC 9.0
27131601
eCl@ss 6.0.1
27299220
UNSPSC 7.0
27131601
eCl@ss 7.1
27290290
Customs tariff number
74122000