item divider Motix
Back Stop

Back Stop


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Back Stop, PA, grey
Axle, St, bright zinc-plated

Properties

Article number 0.0.666.67
Line Line D30
ESD ESD-safe = No
Weight m = 14 g
Delivery unit 1 set

Description

More safety when moving goods and materials! Back Stop D2.8-25 will only allow crates and goods to move along Roller Conveyor St D30 in one direction. It also ensures that inertial forces don’t cause loads to slip off trolleys when they are being moved.
What’s more, it stops users accidentally pushing goods out the back of a rack while handling crates at the front. Back Stops are a recommended addition for any roller conveyor used in picking operations and for transport frames.
More safety when moving goods and materials! Back Stop D2.8-25 will only allow crates and goods to move along Roller Conveyor St D30 in one direction. It also ensures that inertial forces don’t cause loads to slip off trolleys when they are being moved.
What’s more, it stops users accidentally pushing goods out the back of a rack while handling crates at the front. Back Stops are a recommended addition for any roller conveyor used in picking operations and for transport frames.
First, remove one roller element from the relevant position (1.). Next, install the Back Stop for Roller Conveyor St D30 and its axle in that position (2.). Now position the axle of the roller element you removed earlier between the Back Stop and the nearest roller element (3.).

Variants

Sort by

Rollenbahn:  St D30
Rollenbahn:  Al 6 40x40 E

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 11.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
39269097