item divider Motix
Roller Conveyor Fastening Brackets

Roller Conveyor Fastening Brackets


Show all 21 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastening Bracket, St, bright zinc-plated
6 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated

Properties

Article number 0.0.674.03
Line Line D30
ESD ESD-safe = Yes
Weight m = 231 g
Delivery unit 1 set

Description

Roller Conveyor 60 Fastening Bracket D30 with Stop H43 can be used to bring containers safely to a stop at the end of Roller Conveyor St 60x24 D15. The raised stop secures crates and prevents them travelling too far.

Variants

Sort by

Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H27 Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Endabdeckung Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Endabdeckung mit Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  St D30 Kontur:  Quadratisch Quadratisch Nuttyp:  8 mm
Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Quadratisch Quadratisch Nuttyp:  8 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  St 60x24 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  U-Form Ausführung:  H43 Rollenbahn:  St 60x24 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  normal Ausführung:  H43 Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 80x40 Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  H43 Rollenbahn:  Al 6 80x40 Kontur:  Kreis Kreis Nuttyp:  6 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098