item divider Motix
Face Plate

Face Plate


Show all 12 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.675.78
Property black grey, similar to RAL 7021
ESD ESD-safe = No
Weight m = 24 g
Delivery unit 1 pce.
Material PC

Description

Keep things clear at the work bench! Face Plates M45 with Labelling Panel, Horizontal encompass one, two or three Mounting Boxes K76 and feature a horizontal labelling panel. This is important if Installation Profile 8 160x80 K76 is being used on work benches as a robust, horizontal aluminium cable conduit. It ensures that the labels can be easily read. The Face Plates are available in white and black grey.
Note: item supplies vertical Face Plates M45 with Labelling Panel for Installation Profiles that have been installed vertically.

Variants

Sort by

Line:  8 Colour:  RAL 9010 (Pure white) RAL 9010 (Pure white) Number of modules:  1 gang Alignment:  Vertical
Line:  8 Colour:  RAL 7021 (Black grey) RAL 7021 (Black grey) Number of modules:  1 gang Alignment:  Vertical
Line:  8 Colour:  RAL 9010 (Pure white) RAL 9010 (Pure white) Number of modules:  2 gang Alignment:  Vertical
Line:  8 Colour:  RAL 7021 (Black grey) RAL 7021 (Black grey) Number of modules:  2 gang Alignment:  Vertical
Line:  8 Colour:  RAL 9010 (Pure white) RAL 9010 (Pure white) Number of modules:  3 gang Alignment:  Vertical
Line:  8 Colour:  RAL 7021 (Black grey) RAL 7021 (Black grey) Number of modules:  3 gang Alignment:  Vertical
Line:  None Colour:  RAL 9010 (Pure white) RAL 9010 (Pure white) Number of modules:  1 gang Alignment:  Horizontal
Line:  None Colour:  RAL 7021 (Black grey) RAL 7021 (Black grey) Number of modules:  1 gang Alignment:  Horizontal
Line:  None Colour:  RAL 9010 (Pure white) RAL 9010 (Pure white) Number of modules:  2 gang Alignment:  Horizontal
Line:  None Colour:  RAL 7021 (Black grey) RAL 7021 (Black grey) Number of modules:  2 gang Alignment:  Horizontal
Line:  None Colour:  RAL 9010 (Pure white) RAL 9010 (Pure white) Number of modules:  3 gang Alignment:  Horizontal
Line:  None Colour:  RAL 7021 (Black grey) RAL 7021 (Black grey) Number of modules:  3 gang Alignment:  Horizontal

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
UNSPSC 7.0
39121402
UNSPSC 9.0
39121402
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
Customs tariff number
85472000