item divider Motix
Cable Duct E 160x160 assembly set

Cable Duct E 160x160 assembly set

0.0.677.88

On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Caps 160x160 KW, St, white aluminium
2 Cable Entry Protector 160 with Sealing Brush, PA
Fastening materials

Properties

Article number 0.0.677.88
Line Work Bench System
ESD ESD-safe = No
Weight m = 821 g
Delivery unit 1 set

Description

Conduit Profile U 160x160 SE and Conduit Profile U 160x80 SE can be fitted to panels, walls and Line 8 profiles. The compatible assembly sets are used to connect the Cable Conduits to standalone benches, for example. They support a strain relief system and can accommodate Flexible Conduit E (0.0.635.75), which ensures cables can be guided safely to the floor.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
UNSPSC 7.0
30101806
UNSPSC 9.0
30101806
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
Customs tariff number
83024200