item divider Motix
Countersunk Screw with thread/T-Slot Nut

Countersunk Screw with thread/T-Slot Nut


Show all 7 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Countersunk Screw DIN 7991-M6x12, St, bright zinc-plated
1 T-Slot Nut 6 St M6, bright zinc-plated

Properties

Article number 0.0.680.94
Line line 6
ESD ESD-safe = Yes
Weight m = 8 g
Delivery unit 1 set

Description

The fastening set enables the connection of elements (e.g. sheets or panel elements) in the specified material thickness. The set consists of a T-Slot Nut and a matching screw.

Variants

Sort by

Groove type:  5 mm Thread:  M5 Panel thickness range:  2-4 mm Colour:  Aluminium, natural Aluminium, natural Distance:  2
Groove type:  6 mm Thread:  M5 Panel thickness range:  3-5 mm Colour:  Aluminium, natural Aluminium, natural Distance:  3
Groove type:  6 mm Thread:  M6 Panel thickness range:  3-5 mm Colour:  Aluminium, natural Aluminium, natural Distance:  3
Groove type:  8 mm Thread:  M8 Panel thickness range:  2-5 mm Colour:  Aluminium, natural Aluminium, natural Distance:  4.5
Groove type:  8 mm Thread:  M6 Panel thickness range:  5-7 mm Colour:  Aluminium, natural Aluminium, natural Distance:  4.5
Groove type:  8 mm Thread:  M8 Panel thickness range:  0 mm Colour:  Black Black Distance:  4.5
Groove type:  10 mm Thread:  M10 Panel thickness range:  0 mm Colour:  Aluminium, natural Aluminium, natural Distance:  5.3

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
UNSPSC 9.0
31162307
eCl@ss 11.0
23360290
UNSPSC 7.0
31162307
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73269098