item divider Motix
Fastener D30

Fastener D30


Show all 9 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 internal Fastener D30 clamping jaws, die-cast Al, natural
Flange D30/D6-5, St, bright zinc-plated
Washer, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
Countersunk Screw DIN 7991 M6x16, St, bright zinc-plated

Properties

Article number 0.0.690.44
Line Line D30
ESD ESD-safe = Yes
Weight m = 53 g
Delivery unit 1 set
Torque M = 10 Nm

Description

It’s the adapter that bridges divides! Thanks to its adapter flange, Fastener D30, internal, Connector M6-12 can be fastened to any elements that can be secured with the M6 Countersunk Screw included in the scope of supply. That includes profiles from the MB Building Kit System (with a Line 6 groove and up) and Profiles 6 D30, but also panel elements, floors and walls.
Fastener D30, internal, Connector M6-12 can be secured to the end face of a Profile 6 D30 by drilling an M6 thread into the core bore.
The internal clamping technology from item creates a smooth, elegant transition to a Profile 6 D30 that is secured to the Fastener via its end face. This frees up those few centimetres that make all the difference when Karakuri/LCA applications need to use the entire length of a strut, for example.
 
Fx = 500 N
Fz = 500 N
Mx = 5 Nm
My = 20 Nm
Mz = 20 Nm

Assembly Instructions

Variants

Sort by

Connection type:  Right angled Mounting type:  Outside Angular position: 2nd type:  Single Anti-torsion feature:  Separate anti-torsion feature
Connection type:  Angular position Mounting type:  Outside Angular position:  45° 2nd type:  Single Anti-torsion feature:  Separate anti-torsion feature
Connection type:  Right angled Mounting type:  Outside Angular position: 2nd type:  Double Anti-torsion feature:  Integrated anti-torsion feature (T1)
Connection type:  Right angled Mounting type:  Inside Angular position: 2nd type:  Double Anti-torsion feature:  None
Connection type:  Angular position Mounting type:  Inside Angular position:  45° 2nd type:  Double Anti-torsion feature:  None
Connection type:  Angular position Mounting type:  Outside Angular position:  -90° to +90° / 0° to +360° 2nd type:  Single Anti-torsion feature:  Separate anti-torsion feature
Connection type:  Right angled Mounting type:  Outside Angular position: 2nd type:  Single Anti-torsion feature:  Separate anti-torsion feature
Connection type:  Right angled Mounting type:  Thread Angular position: 2nd type:  Double Anti-torsion feature:  None
Connection type:  Angular position Mounting type:  Thread Angular position:  45° 2nd type:  Double Anti-torsion feature:  None

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76169990