item divider Motix
Data Cable

Data Cable


Show all 16 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.691.42
Property green
ESD ESD-safe = No
Weight m = 2,38 kg
Minimum bending radius . = 93 mm
Delivery unit 1 pce.

Description

To prevent interference, communication between the Motor and Controller takes place via two separate cables: The orange Power Cable feeds power to the Motor, while the green Data Cable is reserved for data transfer. In addition to colour coding, distinct connectors ensure cables are not connected to the wrong terminals.
All cables are available in standard lengths of 5 and 10 metres. Data Cables feature EMC shielding. When selecting Power Cables, it is important to choose the correct type of cable for the load involved. The connectors make the separate types of cable unmistakeable and ensure they are not connected to the wrong terminal.
Note: If you use item MotionDesigner® to configure a turnkey system, the software automatically selects the right Cable.

Variants

Sort by

Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  5 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  10 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  5 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  10 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  15 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  20 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  25 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  15 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  20 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  25 m
Controller type:  BL 1-04/C Encoder system:  Resolver Cable length:  5 m
Controller type:  BL 1-04/C Encoder system:  Resolver Cable length:  10 m
Controller type:  BL 1-04/C Encoder system:  Resolver Cable length:  15 m
Controller type:  BL 1-04/C Encoder system:  Absolute encoders Cable length:  5 m
Controller type:  BL 1-04/C Encoder system:  Absolute encoders Cable length:  10 m
Controller type:  BL 1-04/C Encoder system:  Absolute encoders Cable length:  15 m

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
26121620
eCl@ss 11.0
27060307
eCl@ss 8.0
27060304
eCl@ss 4.0
27060304
eCl@ss 4.1
27060304
eCl@ss 5.0
27060304
eCl@ss 5.1
27060304
UNSPSC 9.0
26121620
eCl@ss 6.0.1
27060304
eCl@ss 7.1
27060304
Customs tariff number
85444290