item divider Motix
Bracket, flat

Bracket, flat


Show all 9 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.692.16
Line line 8
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 116 g
Delivery unit 1 pce.
Material St

Description

More support for all eventualities! Bracket 8 80x40 flat St and Angle Bracket 8 40 St are universal fastening elements that strengthen constructions and offer a straightforward way to connect any elements such as panels or shelves.
Bracket 8 80x40 flat St and Angle Bracket 8 40 St are made of steel to ensure high load carrying capacity. They accommodate static and dynamic loads. Bracket 8 80x40 flat St can be retrofitted to reinforce frames and connections.
Note: Brackets flat and Angle Brackets in various sizes and made of different materials can be found in the item Online Shop.

Variants

Sort by

Baureihe:  8 Material:  Aluminiumdruckguss (GD-Al) Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Rechtwinkelig Nuttyp:  8 mm
Baureihe:  5 Material:  Sinterstahl (Sint-St) Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Parallel Nuttyp:  5 mm
Baureihe:  6 Material:  Sinterstahl (Sint-St) Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Parallel Nuttyp:  6 mm
Baureihe:  8 Material:  Sinterstahl (Sint-St) Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Parallel Nuttyp:  8 mm
Baureihe:  8 Material:  Stahl Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Parallel Nuttyp:  8 mm
Baureihe:  8 Material:  Stahl Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Parallel Nuttyp:  -
Baureihe:  10 Material:  Sinterstahl (Sint-St) Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Parallel Nuttyp:  10 mm
Baureihe:  8 Material:  Aluminiumdruckguss (GD-Al) Farbe:  Aluminium natur Aluminium natur Verbindungsart:  Rechtwinkelig Nuttyp:  8 mm
Baureihe:  8 Material:  Stahl Farbe:  weißaluminium weißaluminium Verbindungsart:  Parallel Nuttyp:  8 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73269098