Technical Data
Scope of Delivery
Housing, St, hardened
Wiper system, PA, black
Properties
Article number | 0.0.694.38 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 90,9 g |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Número de series de recirculación: 4 | Ancho de raíl: 15 mm | |
Número de series de recirculación: 4 | Ancho de raíl: 25 mm | |
Número de series de recirculación: 4 | Ancho de raíl: 20 mm | |
Número de series de recirculación: 2 | Ancho de raíl: 15 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050701
eCl@ss 11.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 7.1
23050701
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
84799070