item divider Motix
Castor 140x110

Castor 140x110


Show all 12 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Casing, St, bright zinc-plated
Wheel axle with ball bearing
Wheel body, Al
Tyre, PU, 75 Sh A, green
Load-carrying capacity 550 kg/Castor at max. 4 km/h
Load-carrying capacity 280 kg/Castor at max. 6 km/h
Load-carrying capacity 200 kg/Castor at max. 10 km/h
Load-carrying capacity 450 kg/Castor at max. 16 km/h not including travelling over obstacles

Properties

Article number 0.0.697.82
Line Line D30
Line line 10
Line line 8
ESD ESD-safe = No
Weight m = 2,4 kg
Delivery unit 1 pce.

Description

The Castors for high speeds! The D160 PU 140x110 series of Castors from item (Castor diameter: 160 mm) is suitable for transport tasks that need to be fast. Tugger trains benefit from the damping action and abrasion resistance of the polyurethane tyres, with slight unevenness in floor surfaces accommodated internally.
The PU Castor range is intended for speeds of up to 16 km/h and includes Swivel Castors, Swivel Castors with double brake and Fixed Castors. The maximum load-carrying capacity of the Castors is around 550 kg. The operational load-carrying capacity is speed-dependent and has been tested to DIN EN 12532 and DIN EN 12533.
Thanks to the wide connecting plate with four holes, the Castors can be fastened directly to the grooves of the support frame. Fastening Set 8 for Castor swivel/fixed 140x110 (0.0.670.18) is used to install the Castors. For reliable straight running, Castors D160 PU swivel 140x110 can also be temporarily converted into Fixed Castors using an additional Swivel Lock (0.0.670.48).

Variants

Sort by

Load capacity (roll):  200 kg Roll diameter:  100 mm Tread:  Thermoplastic polyurethane (TPU) ESD-safe:  X
Load capacity (roll):  130 kg Roll diameter:  100 mm Tread:  Thermoplastic polyurethane (TPU) ESD-safe: 
Load capacity (roll):  250 kg Roll diameter:  125 mm Tread:  Thermoplastic polyurethane (TPU) ESD-safe:  X
Load capacity (roll):  160 kg Roll diameter:  125 mm Tread:  Thermoplastic polyurethane (TPU) ESD-safe: 
Load capacity (roll):  450 kg Roll diameter:  125 mm Tread:  Polyurethane (PU) ESD-safe:  X
Load capacity (roll):  350 kg Roll diameter:  125 mm Tread:  Polyurethane (PU) ESD-safe:  X
Load capacity (roll):  350 kg Roll diameter:  125 mm Tread:  Polyurethane (PU) ESD-safe: 
Load capacity (roll):  400 kg Roll diameter:  160 mm Tread:  Thermoplastic polyurethane (TPU) ESD-safe:  X
Load capacity (roll):  260 kg Roll diameter:  160 mm Tread:  Thermoplastic polyurethane (TPU) ESD-safe: 
Load capacity (roll):  550 kg Roll diameter:  160 mm Tread:  Polyurethane (PU) ESD-safe:  X
Load capacity (roll):  400 kg Roll diameter:  200 mm Tread:  Thermoplastic polyurethane (TPU) ESD-safe:  X
Load capacity (roll):  600 kg Roll diameter:  200 mm Tread:  Polyurethane (PU) ESD-safe:  X

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23370590
eCl@ss 6.0.1
23370202
eCl@ss 11.0
23370590
eCl@ss 7.1
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
Customs tariff number
83022000