item divider Motix
Sign Frame

Sign Frame


Show all 13 variants
On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Sign Frame A5
1 Protective film, transparent
1 Sign Frame Clip, transparent

Properties

Article number 0.0.700.52
Line Work Bench System
Property grey
ESD ESD-safe = No
Weight m = 78 g
Delivery unit 1 set
Material PC

Description

Well-informed at a glance! Use item Sign Frames in three standard sizes to mark out storage areas, provide guidance or improve safety standards by displaying instructions.
The Sign Frames are available to fit A3, A4 and A5 size sheets of paper. The range of different colours available ensures signs can be grouped into various categories. The A4 Sign Frame is also available in an ESD-safe version that is black.
A low-glare film protects your (self-)printed signs, department names, warning notices, directions, etc. and ensures they are visible from both sides. There are various different ways these stable frames can be put on display – they can be hung up, stood on end, attached at the side, arranged horizontally or vertically, connected together to form a cuboid, fixed to Line 8 grooves, mounted on Profile Tubes D30 or fastened to mesh crates, guards or cable trays.
All in all, they offer a simple means of ensuring you have clear signage that reflects your corporate identity.

Variants

Sort by

Format:  A5 Colour:  Red Red Width:  155 mm Length:  219 mm ESD-safe:  X
Format:  A5 Colour:  Green Green Width:  155 mm Length:  219 mm ESD-safe:  X
Format:  A5 Colour:  Yellow Yellow Width:  155 mm Length:  219 mm ESD-safe:  X
Format:  A5 Colour:  Grey Grey Width:  155 mm Length:  219 mm ESD-safe:  X
Format:  A4 Colour:  Red Red Width:  217 mm Length:  305 mm ESD-safe:  X
Format:  A4 Colour:  Green Green Width:  217 mm Length:  305 mm ESD-safe:  X
Format:  A4 Colour:  Yellow Yellow Width:  217 mm Length:  305 mm ESD-safe:  X
Format:  A4 Colour:  Grey Grey Width:  217 mm Length:  305 mm ESD-safe:  X
Format:  A4 Colour:  Black Black Width:  217 mm Length:  305 mm ESD-safe: 
Format:  A3 Colour:  Red Red Width:  304 mm Length:  427 mm ESD-safe:  X
Format:  A3 Colour:  Green Green Width:  304 mm Length:  427 mm ESD-safe:  X
Format:  A3 Colour:  Yellow Yellow Width:  304 mm Length:  427 mm ESD-safe:  X
Format:  A3 Colour:  Grey Grey Width:  304 mm Length:  427 mm ESD-safe:  X

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
24110328
eCl@ss 4.1
24110328
eCl@ss 5.0
24292290
eCl@ss 5.1
24370290
UNSPSC 7.0
44111506
UNSPSC 9.0
44111506
eCl@ss 7.1
21109290
eCl@ss 8.0
21109290
eCl@ss 11.0
21109090
eCl@ss 6.0.1
21109290
Customs tariff number
39269097