item divider Motix
item MotionKit Linear Unit KGT 6 60 P20-600

item MotionKit Linear Unit KGT 6 60 P20-600

0.0.702.63


This product is no longer available.

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Linear Unit KGT 6 60 P20 – 600 mm stroke
Drive Set KGT 6 60 SE 60
Motor SE 60-150-3-60-AK-B
Controller C 1-02
Power Cable SC1 05/5, orange
Data Cable AKSC/5, green
Shield Terminal Block D14, bright zinc-plated

Properties

Article number 0.0.702.63
ESD ESD-safe = No
Moment of Inertia, x-axis Ix = 28,09 cm4
Moment of Inertia, y-axis Iy = 43,46 cm4
Total mass m = m1 + H * m2
Maximum operating load Fx max = 1.000 N
Maximum force in direction y Fy max = 2.000 N
Maximum force in direction z Fz max = 2.000 N
Weight m = 14,36 kg
Weight spec. length [g/mm] m = 4,24 g/mm
Weight, spec. Length m = 4,24 kg/m
Delivery unit 1 set
Basic mass (when stroke length = 0 mm) m1 = 3,253 kg
Mass per mm of stroke m2 = 4,67 g/mm
Max. acceleration amax  = 15 m/s2
Max. speed Vmax = 1 m/s
Repeat accuracy . = 0.01 mm
Mass moment of inertia when stroke length = 0 mm J0 = 30,21 kg mm2
Mass moment of inertia per kg of payload JN = 10,1 kg mm2/kg
Mass moment of inertia per m of stroke JH = 43,1 kg mm2/m
max. drive torque . = 3,7 Nm
Maximum moment around the x axis Mx max = 15 Nm
Maximum moment around the y axis My max = 120 Nm
Maximum moment around the z axis Mz max = 120 Nm
Frictional moment . = 0,2 Nm
Safety clearance smin = 26 mm
Support width when Fy max. .  = 850 mm
Support width when Fz max. .  = 650 mm
Stroke h = 20 mm/r
Resistance Moment, x-axis Wx = 8,19 cm3
Resistance Moment, y-axis Wy = 14,44 cm3

Description

item MotionKit Linear Unit KGT 6 60 P20 is an all-in-one package for automation projects that includes Linear Unit KGT 6 60 with a Motor, Drive Set, Controller and Cables. The item MotionKit is available in three set stroke lengths (600, 1400 and 2600 mm) for an attractive package price.
The modular item Controllers in the C series can be configured to suit requirements using plug-in cards. A Drive Set and Cables are also included in the all-in-one package so you can get started straight away.
As a turnkey solution, item MotionKit Linear Unit KGT 6 60 P20 is available directly and can be easily factored into projects thanks to its three standard lengths.
It provides all the benefits of the item Automation System in an all-in-one package. The Linear Unit is easy to program and the item Controller can be used with or without an overarching PLC. item MotionSoft® makes it easier to commission automation systems and independently optimizes controller settings. The interchangeable carriage plate with grooves allows users to connect a whole range of end devices or handling systems.
――――――  with support
--------------  without support
D = Speed  [1/min]
 L = Length of shaft [mm]
 

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23301702
eCl@ss 11.0
23301702
eCl@ss 7.1
23301702
eCl@ss 5.0
23329090
eCl@ss 5.1
23329090
eCl@ss 6.0.1
23301702
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
eCl@ss 4.0
36400806
eCl@ss 4.1
36400701
Customs tariff number
84879090