item divider Motix
Door Stay 8

Door Stay 8

0.0.704.24

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Door Stay 8, St, stainless
Fastening materials

Properties

Article number 0.0.704.24
Line line 8
ESD ESD-safe = No
Weight m = 70 g
Delivery unit 1 set

Description

When using Door Stay 8, you can steplessly adjust the maximum opening angle of a door or hatch. It also ensures hinges are not dislodged by excessive momentum on doors. Door Stay 8 can be used with doors made from Line 8 profiles and Line XMS profiles.
The flat restrictor fits into the gap around the door without impairing the functionality of the Door Lip Seal used with Line XMS profiles.
Permissible tensile load is 500 N.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31163101
UNSPSC 7.0
31163101
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
83024200