item divider Motix
Side Sneeze Guard for Tables

Side Sneeze Guard for Tables

0.0.704.51

On request

Technical Data

Properties

Article number 0.0.704.51
ESD ESD-safe = No
Delivery unit 1 pce.

Description

Side Sneeze Guard for Tables
This easy-to-install divider enhances protection from direct droplet infection on tables and rows of tables -- without restricting anybody’s field of vision. The guard projects beyond the table surface. The taller section in the head area compensates for height differences between users. The universal flat aluminium clamp fixing can be adapted to table tops in thicknesses from 12 to 40 mm.
Note: We advise using item L-Key 5 A/F (0.0.026.89) to tighten the clamp fixing. One of these L-Keys can be added to each order at no extra cost

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
Customs tariff number
76109090