item divider Motix
Data Cable

Data Cable


Show all 16 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Cable length 10 m

Properties

Article number 0.0.704.76
Property green
ESD ESD-safe = No
Weight m = 1,25 kg
Delivery unit 1 pce.

Description

To prevent interference, the interplay between the Motor and Controller is handled via two separate cables: The orange Power Cable feeds power to the Motor, while the green Data Cable is reserved for data transfer. Different connectors and colour coding make the separate types of cable unmistakeable on site and ensure they are not connected to the wrong terminal.

Variants

Sort by

Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  5 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  10 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  5 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  10 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  15 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  20 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Resolver Cable length:  25 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  15 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  20 m
Controller type:  C 1-02/ C 1-05/ C 3-05 Encoder system:  Absolute encoders Cable length:  25 m
Controller type:  BL 1-04/C Encoder system:  Resolver Cable length:  5 m
Controller type:  BL 1-04/C Encoder system:  Resolver Cable length:  10 m
Controller type:  BL 1-04/C Encoder system:  Resolver Cable length:  15 m
Controller type:  BL 1-04/C Encoder system:  Absolute encoders Cable length:  5 m
Controller type:  BL 1-04/C Encoder system:  Absolute encoders Cable length:  10 m
Controller type:  BL 1-04/C Encoder system:  Absolute encoders Cable length:  15 m

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27060307
eCl@ss 8.0
27060304
eCl@ss 4.0
27060304
eCl@ss 4.1
27060304
eCl@ss 5.0
27060304
eCl@ss 5.1
27060304
UNSPSC 7.0
26121620
UNSPSC 9.0
26121620
eCl@ss 6.0.1
27060304
eCl@ss 7.1
27060304
Customs tariff number
85444290