Drawer Unit Adapter Set
On request
Technical Data
Scope of Delivery
2 C-Profiles, St, bright zinc-plated
1 Facing, St, grey similar to RAL 7042
Double-sided adhesive tape
Fastening elements
Properties
Article number | 0.0.707.03 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 1,7 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Tischplattentiefe vorne: 600 mm | Bauart: standard | |
Tischplattentiefe vorne: 750 mm | Bauart: standard | |
Tischplattentiefe vorne: 600 mm | Bauart: economy |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
83024200
Drawer Unit Adapter Set
On request