item divider Motix
Assembly Set 8 PS

Assembly Set 8 PS


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

10 Hexagon Socket Head Cap Screws DIN 912-M3x14, St, bright zinc-plated
10 T-Slot Nuts 8 Zn M3

Properties

Article number 0.0.708.78
Line line 8
ESD ESD-safe = No
Weight m = 60 g
Delivery unit 1 set

Description

Moving in the tightest of spaces: Pairing up Linear Guide Rail PS 2-15 and Bearing Carriage PS 2-15 creates an exceptionally low-profile and compact Linear Guide. The low-friction Bearing Carriage is designed for a load of 750 N.
Linear Guide Rail PS 2-15 is fastened to the Line 8 groove of the support profile using Assembly Set 8 PS 2-15 Rail (0.0.708.78).

Variants

Sort by

Rail width:  20 mm
Rail width:  15 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050705
eCl@ss 11.0
23050705
eCl@ss 7.1
23050705
eCl@ss 6.0.1
23300401
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
73269098